Catalog navigation
CAD model selection
HELP_VARIABLE
Company
NITTO KOHKI
Description
SPC-SH Type - Socket
Bill of material
SPC-06SH-PNK POM NBR
CNSORDERNO
Order number
SPC-06SH-PNK POM NBR
ASSYNO
Assy No.
CB64611
S
Application
6mm ID
BV
Built-in Valve
With
MT
Material
POM
M
Mass
7.0 g
CL
Color
Pink
L
40 mm
A
15 mm
E
(20.3) mm
T
ΦT
7.0 mm
B
ΦB
3.6 mm
H
19.5 mm
D
ΦD
(25.5) mm
SM
Seal material
NBR
Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
+81(0) 3-5961-5031